2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MX-3-D

Expand Table
EN
1/5
Product No.
PN
Part Description
DES
Bearing Type
BT
Catalog Name
CN
Shaft Diameter
D [INCH]
Width
C [INCH]
Length
L [INCH]
Shaft End Style
SES
RPM Max.
RPM [RPM]
Torque max.
TOR [OZ. IN.]
1
2
3
4
5
6
7
8
9
10
11
12
MX-1
Bevel Gear Box
A.B.E.C. 7 Ball Bearing
Master Inch/Metric Catalog
0.1247
0.187
0.71
Single
1000
200
MX-1-D
Bevel Gear Box
A.B.E.C. 7 Ball Bearing
Master Inch/Metric Catalog
0.1247
0.187
0.71
Double
1000
200
MX-2
Bevel Gear Box
A.B.E.C. 7 Ball Bearing
Master Inch/Metric Catalog
0.1872
0.220
0.87
Single
2000
300
MX-2-D
Bevel Gear Box
A.B.E.C. 7 Ball Bearing
Master Inch/Metric Catalog
0.1872
0.220
0.87
Double
2000
300
MX-3
Bevel Gear Box
A.B.E.C. 7 Ball Bearing
Master Inch/Metric Catalog
0.2497
0.250
1.03
Single
2500
500
MX-3-D
Bevel Gear Box
A.B.E.C. 7 Ball Bearing
Master Inch/Metric Catalog
0.2497
0.250
1.03
Double
2500
500
MX-1B
Bevel Gear Box
Oil-Less Bronze Bearing Unit
Master Inch/Metric Catalog
0.1247
0.187
0.71
Single
1000
200
MX-1B-D
Bevel Gear Box
Oil-Less Bronze Bearing Unit
Master Inch/Metric Catalog
0.1247
0.187
0.71
Double
1000
200
MX-2B
Bevel Gear Box
Oil-Less Bronze Bearing Unit
Master Inch/Metric Catalog
0.1872
0.220
0.87
Single
2000
300
MX-2B-D
Bevel Gear Box
Oil-Less Bronze Bearing Unit
Master Inch/Metric Catalog
0.1872
0.220
0.87
Double
2000
300
MX-3B
Bevel Gear Box
Oil-Less Bronze Bearing Unit
Master Inch/Metric Catalog
0.2497
0.250
1.03
Single
2500
500
MX-3B-D
Bevel Gear Box
Oil-Less Bronze Bearing Unit
Master Inch/Metric Catalog
0.2497
0.250
1.03
Double
2500
500
Visa komprimerad display (12 produkter)
ShorttextMiter Gear Box - 1/8", 3/16" and 1/4" Shafts - 1:1 Ratio
Sista förändringen17.11.2025 06:12:57
Enhet